- Article no.:
- RX 9365734
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94 - Color
- RAL 9005
- Suitable for Model No.
- 9360710
- 9360720
- 9360730
- 9365724
- Dimensions
- Width: 45 mm( Width: 1.77 ˝ )
- Packaging unit
- 8 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.042 kg
- PCF/VE (cradle-to-gate)
- 0.27
- Customs tariff number
- 39269097
- ETIM 9
- EC002498
- Product description
- RX anti-slip protection for support rail W: 45 mm
- Documentation
- Quick guide