- Article no.:
- RX 9365735
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94 - Color
- RAL 9005
- Suitable for Model No.
- 9360740
- 9360760
- 9360780
- 9365725
- Dimensions
- Width: 54 mm( Width: 2.13 ˝ )
- Packaging unit
- 8 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.044 kg
- PCF/VE (cradle-to-gate)
- 0.27
- Customs tariff number
- 39269097
- ETIM 9
- EC002498
- Product description
- RX anti-slip protection for support rail W: 54 mm
- Documentation
- Quick guide