Locking pin for support rails

Article no.: RX 9365748

RiLineX locking pin for lateral fixing of device adapter support rails for 60 mm busbar systems.

Article no.:
RX 9365748
Suitable for Model No.
9365.742
9365.745
Packaging unit
50 pc(s).
Net weight
0.05 kg
Gross weight
0.011 kg
Customs tariff number
73269098
ETIM 9
EC002270
Product description
RX locking pin for support bar without locking clip
Declarations
Declaration of conformity
PCF-declaration