RiLineX connecting pin for device adapters and device carriers

Article no.: RX 9365700

Connection pin for connecting CB device adapters (160 A versions) for 60 mm busbar systems.

Article no.:
RX 9365700
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 35745
Suitable for Model No.
9360.705
9360.707
9360.710 - 9360.798
Packaging unit
50 pc(s).
Net weight
0.05 kg
Gross weight
0.019 kg
PCF/VE (cradle-to-gate)
0.38
Customs tariff number
39269097
ETIM 9
EC001121
Product description
RX connecting pin for component adapter/support
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide