- Article no.:
- RX 9365751
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94 - Color
- RAL 9005
- Suitable for Model No.
- 9360740
- 9360760
- 9360780
- 9360707
- Dimensions
- Width: 54 mm
Height: 60 mm( Width: 2.13 ˝
Height: 2.36 ˝ ) - Packaging unit
- 8 pc(s).
- Net weight
- 0.248 kg
- Gross weight
- 0.279 kg
- PCF/VE (cradle-to-gate)
- 1.69
- Customs tariff number
- 39269097
- ETIM 9
- EC002270
- Product description
- RX extension block for component adapters W: 54 mm
- Documentation
- Quick guide