Motor control unit 3-pole

Article no.: SV 9635420

For controlling motors as direct or reversing starter with integral overload protection.

Article no.:
SV 9635420
Function principle
For controlling motors as direct or reversing starter with integral overload protection
The hybrid technology used allows for frequent switching with no wear by means of semiconductors
During operation, mechanical contacts ensure low power loss
Space-saving design due to low structural width
Material
Polyamide
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Power loss max.
12 W
( 41 BTU/h )
Rated operating voltage
500 V (AC), 3~, 50 Hz/60 Hz
Rated current max.
9 A
Note
The technical data may vary for UL applications.
Dimensions
Width: 22.5 mm
Height: 160 mm
Depth: 114 mm
( Width: 0.89 ˝
Height: 6.3 ˝
Depth: 4.49 ˝ )
Connection of round conductors
0.14 ‐ 2.5 mm²
Adjustable current monitoring
1.5 ‐ 9 A
Packaging unit
1 pc(s).
Net weight
0.39 kg
Gross weight
0.392 kg
Customs tariff number
85371091
EAN
4028177817296
ETIM 9
EC002572
ECLASS 8.0
27370804
Product description
SV Motor controller, 9 A, 500 V, 50/60 Hz, 3-pole, round conductor connection 0,14-2,5 mm², WH: 22,5x160 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions