- Article no.:
- SV 9623000
- Product description
- To extend the construction width.
- Material
- ABS
- Color
- RAL 7035
- Dimensions
- Width: 9 mm( Width: 0.35 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.066 kg
- Gross weight
- 0.069 kg
- Customs tariff number
- 39269097
- EAN
- 4028177140929
- ETIM 9
- EC002498
- ECLASS 8.0
- 27379201
- Product description
- SV Mini-PLS insert strip, for Mini-PLS component adaptor, W: 9 mm
- Approvals
- UR + C-UR (recognized)