- Article number:
- SV 9340.074
- Material
- Polyamide
- Color
- RAL 7035
- Suitable for Model No.
- 9340.004
- Packaging unit
- 2 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.148 kg
- Customs tariff number
- 85472000
- EAN
- 4028177536722
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV End cover, for busbar support, SV 9340004
- Approvals
- UL + C-UL (listed)