- Article no.:
- SV 9340004
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- Note on Model No.:
- When 12 x 5/10 mm busbars are used, spacer 9340.090 must also be used
- The use of a base tray is required for UL applications.
- UL approval only applies in conjunction with AC application
- Electrical UL ratings (SCCR)
- 22 kA - 600 V, support spacing 500 mm, busbars 15 x 5 - 25 x 10 mm
- 25 kA - 600 V, support spacing 500 mm, busbars 30 x 5/10 mm
- 30 kA - 600 V, support spacing 250 mm, busbars 15 x 5 - 25 x 10 mm
- 65 kA - 600 V, support spacing 250 mm, busbars 15 x 5 - 25 x 10 mm, fuse class L max. 800 A, JDDZ/7
- Number of poles
- 4-pole
- Suitable for Model No.
- 3580000
- 3581000
- 3582000
- 3583000
- 3584000
- 3580100
- 3581100
- 3585005
- 3586005
- With internal attachment
- Yes
- Center-to-center spacing of busbars
- 60 mm
- Suitable for busbars
- 12 x 5 - 30 x 10 mm
- Packaging unit
- 4 pc(s).
- Net weight
- 0.84 kg
- Gross weight
- 0.915 kg
- Customs tariff number
- 85469010
- EAN
- 4028177536715
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, 4-pole, 60 mm bar centre distance, for busbar WH: 12x5-30x10 mm, UL design