Base tray for RiLine busbar systems

Article no.: SV 9340134

Rear contact hazard protection for busbar assemblies.

Article no.:
SV 9340134
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Note
May be cut to length as required
Number of poles
4-pole
Suitable for busbar system
Flat copper bars, 4-pole
Suitable for Model No.
9340.004
Dimensions
Length: 1,100 mm
( Length: 43.3 ˝ )
Suitable for
Width: = 1,200 mm
( Width: = 47.2 ˝ )
Packaging unit
2 pc(s).
Net weight
3 kg
Gross weight
3.32 kg
Customs tariff number
85472000
EAN
4028177536739
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 1100 mm, (4-pole)
Approvals
UL + C-UL (listed)
Data sheets
Technical details