Support panel for cover section

Article no.: SV 9340224

Increase stability and prevent side access to the cover section.

Article no.:
SV 9340224
Product description
To prevent side access to the cover section. The support panel also provides additional stability. Recommended mounting distance ≤ 500 mm.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Number of poles
4-pole
Suitable for busbar system
4-pole
Suitable for Model No.
9340.214
Packaging unit
5 pc(s).
Net weight
0.16 kg
Gross weight
0.188 kg
Customs tariff number
83024200
EAN
4028177536753
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Support panel, for cover section, SV 9340214
Approvals
UL + C-UL (listed)
Data sheets
Technical details