Spacing pieces for reducing the bar width.

Article no.: SV 3056000

For reducing the bar width in 10 mm increments.

Article no.:
SV 3056000
Color
RAL 7035
For adapting the busbar width
10 mm
( 0.39 ˝ )
Packaging unit
12 pc(s).
Net weight
0.204 kg
Gross weight
0.216 kg
Customs tariff number
73269098
EAN
4028177035805
ETIM 9
EC000713
ETIM 8
EC001900
ECLASS 8.0
27400613
Product description
SV Spacing element, for busbar support, SV 3055000/3057000