- Article no.:
- SV 3578005
- Material
- Cu lamina: High-purity electrolyte copper
Insulation: Highly resistant vinyl blend, expansion 370%, temperature: -30°C ... +105°C, fire protection according to UL-94 V0, dielectric strength: 20 kV/mm
- Length
- 2,000 mm( 78.7 ˝ )
- Rated current for temperature increase 50 K
- 1,365 A
- Rated current for temperature increase 30 K
- 1,030 A
- Rated current for temperature increase 70 K
- 1,635 A
- Note
- Assembly = number of layers x layer width x layer thickness
- May be cut to length as required
- The conductor temperature of the laminated copper bar is derived by adding the ambient temperature and the temperature increase together. Example: 3565.005 carrying 180 A, i.e. the temperature increases by 30 K. At an ambient temperature of 35 °C, this produces a resultant conductor temperature of 35 °C + 30 K = 65 °C.
- Laminated flat copper version
- Number of lamina: 10
Lamina width: 50 mm
Lamina thickness: 1 mm( Lamina width: 1.97 ˝
Lamina thickness: 0.04 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 9.858 kg
- Gross weight
- 10.377 kg
- Copper weight (kg per piece)
- 8.96
- Customs tariff number
- 85446010
- EAN
- 4028177666849
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Laminated copper bar, WH: 50x10 mm, L: 2000 mm