- Article no.:
- SV 3079010
- Product description
- For the attachment of multi-stacked laminated copper bars from 5 x 40 x 1 to 10 x 100 x 1 mm.
- Material
- Fiberglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Supply includes
- Assembly components
- Note
- 1 universal support corresponding to the supply scope shown in the photograph
- Laminated copper bars, multi-stacked
- Yes
- Packaging unit
- 1 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.66 kg
- Customs tariff number
- 83024900
- EAN
- 4028177388826
- ETIM 9
- EC001166
- ETIM 8
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Universal support, for laminated copper bar, WH: 40x5-100x10 mm