- Article no.:
- SV 9340700
- Version
- With connection cable
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 6
- Rated current max.
- 65 A
- Rated operating voltage
- 690 V, 3~
- Electrical UL ratings (SCCR)
- 30 kA - 600 V, fuse class K5 max. 60 A, JDDZ/7
- 30 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- 65 kA - 600 V, fuse class J max. 60 A, JDDZ/7
- 65 kA - 480 V, manual motor controller max. 63 A, NLRV/7
- 65 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- For bar systems with center-to-center spacing
- 60 mm
- Length of connection cable
- 130 mm( 5.12 ˝ )
- Support rail type
- Without support frame, 1 x 7.5 x 35 mm
- Note
- The technical data may vary for UL applications.
- Number of poles
- 3-pole
- Dimensions
- Width: 75 mm
Height: 208 mm( Width: 2.95 ˝
Height: 8.19 ˝ )
- Support rails Qty/height
- 1 / 7.5 mm( 0.3 ˝ )
- Suitable for busbars
- Height: 5, 10 mm( Height: 0.2, 0.39 ˝ )
- Approvals
- UL
- Packaging unit
- 1 pc(s).
- Net weight
- 0.259 kg
- Gross weight
- 0.42 kg
- Copper weight (kg per piece)
- 0.116
- Customs tariff number
- 85369095
- EAN
- 4028177525566
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV OM adaptor, 65 A, 690 V, 3-pole, connection cable AWG 6, WH: 75x208 mm, 2 insert strips, metal support rail