- Article no.:
- SV 3093020
- Product description
- For clip-on mounting onto the cover plate, contact hazard protection.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Fuse inserts
- D II-E 27
- D III-E 33
- Suitable for Model No.
- 3427.010
- 3433.010
- Packaging unit
- 10 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.189 kg
- Customs tariff number
- 39269097
- EAN
- 4028177675049
- ETIM 9
- EC000775
- ETIM 8
- EC000775
- ECLASS 8.0
- 27142414
- Product description
-
SV Cover, side, for bus-mounting fuse base, SV 3427010/3433010