- Article no.:
- SV 9344610
- Product description
- For direct connection of round and sector-shaped conductors as well as laminated copper bars. Suitable for NH fuse-switch disconnectors with screw terminal.
- Material
- Cast brass
- Surface finish
- Nickel-plated
- Clamping area for laminated copper bars:
- Clamping area width: 20 mm
Clamping area height: 14 mm( Clamping area width: 0.79 ˝
Clamping area height: 0.55 ˝ )
- Type of connection (electrical)
- Box terminal
- For size
- 1
- OUT_COL_CROSS_SECTION_SECTOR_CONDUCTOR
- 50 ‐ 150 mm²
- Connection of round conductors
- 35 ‐ 150 mm²
- Round conductor cross-section
- 35 ‐ 150 mm²
- Packaging unit
- 3 pc(s).
- Net weight
- 0.171 kg
- Gross weight
- 0.175 kg
- Customs tariff number
- 73182900
- EAN
- 4028177540972
- ETIM 9
- EC001894
- ECLASS 8.0
- 27400609
- Product description
-
SV Box terminal, for NH fuse-switch disconnector, size 1 (with screw terminal), round conductor connection 35-150 mm², clamping area WH: 20x14 mm