Micro-Switches for NH slimline fuse-switch disconnectors

Article no.: SV 9346400

Article no.:
SV 9346400
Product description
Used to indicate the position of the fuse base cover.
Rated operating current max.
5 A
For size
00
Packaging unit
5 pc(s).
Net weight
0.01 kg
Gross weight
0.016 kg
Customs tariff number
85365019
EAN
4028177631779
ETIM 9
EC001900
ECLASS 8.0
27400613
Product description
SV Micro-switch, for NH slimline fuse-switch disconnector, size 00 (SV 9346XXX)