- Article no.:
- SZ 2506120
- Product description
- To mount on TS 35/7.5 and TS 35/15 support rails to EN 60 715. Uniform screw terminals from one side. Housing width 45 mm.
- Material
- Polyamide
- Color
- Gray
- Rated voltage
- 250 V AC
- Rated current (max.)
- 16 A
- Outlets
- D, ground pin (type F, CEE 7/3)
- Packaging unit
- 2 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.166 kg
- Customs tariff number
- 73269098
- EAN
- 4028177935600
- ETIM 9
- EC000330
- ETIM 8
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
SZ Socket for mounting on support rails, Schuko, CEE 7/4