- Article number:
- DK 7857.009
- Version
- Modular rack-mounted online double-conversion UPS: category VFI-SS-111
- Product description
- The UPS systems of our partner ABB are fully mechanically and electrically integrated in the modular RiMatrix IT infrastructure and are an important component behind the provision of a continuous power supply chain in the data center. They provide reliable protection against grid malfunctions and failures.
- Benefits
- Simple project planning on the basis of standard packages.
- Economical energy use.
- Low-maintenance and durable
- Expandability for graduated investment in line with IT growth.
- Network integration into the Rittal DCIM software RiZone performed using "Plug & Play" via predefined driver
- Function principle
- Decentralized parallel architecture with independent controllers and battery banks allocated to the individual modules (optional)
- Supply includes
- Basic module and UPS module(s) fitted to specifications.
Fitted with UPS power modules (depending on configuration)
- Options
- External battery pack with standard autonomy periods (extensions possible)
- UPS power range
- ABB DPA TS 8 up to 200 kW
- ABB UPScale TS 8 up to 120 kW
- Efficiency (output) from 50% load
- 95 %
- UPS connection
- 3-phase grid connection
- Note
- Depends on selected type, batteries not included
- Monitoring
- SNMP network card with optional server shutdown function
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 94039910
- ETIM 9
- EC000382
- ECLASS 8.0
- 27040690
- Product description
-
ABB 3-phase UPS systems with up to 96% efficiency in double conversion operation, selectable in power classes from 10 kW to 200 kW per rack.