- Article no.:
- SV 9393232
- Version
- REM 800-CT-8-LP
null
- Product description
- For expanding the modular network analyzer REM 801 to up to 92 current measuring channels or connecting remote system components, etc. Up to 10 expansion modules, e.g., current measuring modules, can be connected via the internal bus or the bus connection modules with a maximum bus length of 100 m.
- Operating temperature range
- -10 °C...55 °C( 14 °F...131 °F )
- Storage temperature range
- -25 °C...70 °C( -13 °F...158 °F )
- Ambient humidity (non-condensing)
- 5...95 %
- Protection category IP to IEC 60 529
- IP 20
- For support rail assembly
- Yes
- Current measurement inputs
- 8 (2x4)
- 2 systems - L1, L2, L3, N
- Single channels
- Measurement via low-power current transformers (secondary voltage)
- 0...0.4 V
- Fundamental frequency
- 40...70 Hz
- Harmonics
- 1...15
- Packaging unit
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.295 kg
- Customs tariff number
- 85389099
- EAN
- 4028177985032
- Product description
-
SV current measurement module REM 800-CT-8-LP for secondary voltage converter