- Article no.:
- SV 9393230
- Product description
- For connecting remotely located measuring points.
- Supply includes
- 2 connection modules
2 bus connectors (left/right)
2 shield terminals
2 screw terminals
2 end brackets
- Operating temperature range
- -10 °C...55 °C( 14 °F...131 °F )
- Storage temperature range
- -25 °C...70 °C( -13 °F...158 °F )
- Ambient humidity (non-condensing)
- 5...25 %
- Contamination level
- 2
- Protection category IP to IEC 60 529
- IP 20
- For support rail assembly
- Yes
- Connection of round conductors, fine wire with wire end ferrule
- 0.2 ‐ 1.5 mm²
- Connection of round conductors, fine wire without wire end ferrule
- 0.2 ‐ 1.5 mm²
- Connection of round conductors, single-wire
- 0.2 ‐ 1.5 mm²
- Connection of round conductors, multi-wire
- 0.2 ‐ 1.5 mm²
- Connection for round conductor
- AWG 16 - 24
- Packaging unit
- 2 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.366 kg
- Customs tariff number
- 85389099
- EAN
- 4028177984974
- Product description
-
SV connection module REM 800-CON