- Article no.:
- SV 9393553
- Version
- Output voltage 333 mV
- Material
- Polyamide
Fire behavior corresponding to UL 94
- Color
- RAL 9005
- Supply includes
- 2x mounting feet
2 insulating caps
1 primary bar clamp
2 threaded pins
- Suitable for busbars
- 30 x 15 mm
- 20 x 20 mm
- Primary current
- 300 A
- Standards
- DIN EN 61869-1/2
- EN 42600
- VDE 0100
- DIN EN 50274/VDE 0660-514
- DGUV Regulation 3
- Dimensions
- Width: 60 mm
Height: 80 mm
Depth: 30 mm( Width: 2.36 ˝
Height: 3.15 ˝
Depth: 1.18 ˝ )
- Operating temperature range
- -5 °C...55 °C( 23 °F...131 °F )
- Storage temperature range
- -25 °C...75 °C( -13 °F...167 °F )
- Ambient humidity (non-condensing)
- 10...90 %
- Fundamental frequency
- 50...60 Hz
- Accuracy Class
- 0.5
- Insuslation material (class)
- F
- Packaging unit
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.26 kg
- Customs tariff number
- 85043129
- EAN
- 4028177048423
- ETIM 9
- EC002048
- Product description
-
SV Current transformer 300 A, 28 mm