- Article number:
- SV 9690.023
- Version
- Without interior fit-out
- Material
- Enclosure frame: Carbon steel, 1.5 mm
Roof sheet: carbon steel, 1.5 mm
Door: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Powder-coated, textured paint
- Color
- RAL 7035
- Supply includes
- Enclosure frame
Door and rear panel, perforated
Roof plate
Lock: 3 mm double-bit
- Protection category IP to EN 60 529
- IP 20
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 800 mm( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 67 kg
- Gross weight
- 67.7 kg
- PCF per pack (cradle-to-gate)
- 221.54 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- EAN
- 4028177043893
- ETIM 9
- EC000261
- Product description
-
VX ESS energy storage enclosure WxHxD: 800x2000x800 with door, rear panel