Energy storage enclosure VX ESS

Article number: SV 9690.041

Enclosure frame with roof plate, perforated door and rear panel. With flexible interior fit-out. Ideal for efficient and modular energy storage installation with slide rails.

Punched Rails, 23 x 23 mm for VX, TS, VX SE

Captive nut

Article number:
SV 9690.041
Version
With flexible interior fit-out
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof sheet: carbon steel, 1.5 mm
Door: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Powder-coated, textured paint
Color
RAL 7035
Supply includes
Enclosure frame
Door and rear panel, perforated
Roof plate
Lock: 3 mm double-bit
Protection category IP to EN 60 529
IP 20
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
68.1 kg
Gross weight
72.1 kg
PCF per pack (cradle-to-gate)
216.29 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
EAN
4028177044296
ETIM 9
EC000261
Product description
VX ESS energy storage enclosure WxHxD: 600x2000x800 mm, with door, rear panel, interior fit-out
Declarations
Declaration of conformity
Documentation
Instructions