- Article number:
- SV 9692.050
- Material
- Carbon steel, 2 mm, zinc-plated
- Supply includes
- Perforated strip
Assembly components
- Length
- 313.9 mm( 12.4 ˝ )
- Load capacity, static
- 120 kg
1,200 N( 264.6 lb. )
- Suitable for
- Depth: 600 mm( Depth: 23.6 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 3.6 kg
- Gross weight
- 3.7 kg
- PCF per pack (cradle-to-gate)
- 9.09 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177045415
- ETIM 9
- EC002620
- Product description
-
VX ESS slide rail L: 313.9 mm, for enclosure D: 600 mm