- Article no.:
- SV 9692.051
- Material
- Carbon steel, 2 mm, zinc-plated
- Supply includes
- Incl. punched tape
Assembly components
- Length
- 513.9 mm( 20.2 ˝ )
- Load capacity, static
- 120 kg
1,200 N( 264.6 lb. )
- Suitable for
- Depth: 800 mm( Depth: 31.5 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 5.3 kg
- Gross weight
- 5.347 kg
- PCF/VE (cradle-to-gate)
- 13.31 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177045422
- ETIM 9
- EC002620
- Product description
-
VX ESS slide rail L: 513.9 mm, for enclosure D: 800 mm