Energy storage frame VX ESS

Article no.: SV 9690.031

Enclosure frame with flexible interior fitting. Ideal for efficient and modular expansion of energy storage.

Punched Rails, 23 x 23 mm for VX, TS, VX SE

Captive nut

Article no.:
SV 9690.031
Material
Enclosure frame: Carbon steel, 1.5 mm
Profile rails: carbon steel, 2 mm
Cross-member with mounting angle: Sheet steel, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Profile rails: Zinc-plated
Cross-member with mounting bracket: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 800 mm
( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
44 kg
Gross weight
44.4 kg
PCF/VE (cradle-to-gate)
111.06 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
EAN
4028177044197
ETIM 9
EC000261
Product description
VX ESS energy storage frame, WHD: 600x2,000x800 mm, with interior fitting
Documentation
Instructions