- Article no.:
- AS 4055922
- Version
- Housing machining
Flat part machining
Patented plate with integral extraction of the milling swarf (such as chips, turnings, filings, or shavings).
High-performance spindle including minimal quantity lubrication
Automatic tool check
DIN tools
Pneumatic clamping device
USA version
- Product description
- The Perforex Milling Terminal is a four-axis CNC machine and is used for modifying standard enclosures, and offers automatic machining of enclosure panels and housings, e.g. for holes, threading, and cut-outs. The Perforex 2101 Milling Terminal offers the most flexibility within the MT series. It can be used to operate all compact and large control cabinets.
- Benefits
- Fast return on investment (ROI) and significantly enhanced competitiveness
- Short throughput times with consistently high product quality
- Data consistency due to network-based software
- Easy to use with a clearly organized HMI and 24-inch screen
- Automatic tool change and integrated tool length measurement
- Tool-friendly machining due to minimum-quantity lubrication system and pressure plate
- Automatic chip extraction when drilling and milling
- The high-performance spindle allows fast, precise, reliable machining
- Intuitive clamping system with pneumatic clamping device – optimized for enclosure components
- Supply includes
- The Perforex MT S is configured for specific projects
- Workable material
- Aluminum
- Steel
- Stainless steel
- Plastic
- Copper
- Machine options
- Signal pillar 4055.954
- Side access 4055.952
- 4055.951 support arm system
- Cube machining 2000 mm 4055.953
- 2 additional zero points for multi-part machining 4050.066
- Machine controller
- Order control with Rittal Panel Processing Center (RiPPC)
- Operation with Rittal HMI
- Security
- Safety fence according to DIN EN ISO 13857
- Optical protective device in front of and behind the machine
- Safe braking of the axes even in the event of a power failure
- Interfaces
- Rittal Panel Processing Center (RiPPC)
- EPLAN Pro Panel
- Rittal Configuration System
- DXF data import
- Note
- We reserve the right to make technical modifications
- Support area
- Width: 4,600 mm
Height: 2,450 mm
Depth: 3,750 mm( Width: 181 ˝
Depth: 148 ˝ )
- Compressed air connection
- 6 bar
- Weight of workpiece, panel machining (max.)
- 250 kg
- Weight of workpiece, enclosure machining (max.)
- 300 kg
- Number of workstations
- 21
- Machining accuracy
- ± 0.2 mm
- Speed X/Y axis
- 60,000 mm/min
- Speed Z-axis
- 12,000 mm/min
- Spindle speed (max.)
- 21,000 rpm
- Spindle power (max.)
- 11 kW
- Control voltage (DC)
- 24 V
- Rated current max.
- 6.2 A
- Rated operating voltage
- 3L, 400 - 480 Y / 230 - 277 V, 50/60 Hz
- Machining speed (max.)
- 1,500 mm/min
- Dimensions of clampable enclosures min.
- Width: 100 mm
Height: 100 mm
Depth: 140 mm
- Dimensions of clampable enclosures max.
- Width: 1,400 mm
Height: 1,600 mm
Depth: 1,600 mm
- Min. clamping panel dimensions
- Width: 100 mm
Height: 100 mm
Depth: 1.25 mm
- Max. clamping panel dimensions
- Width: 2,450 mm
Height: 1,700 mm
Depth: 5 mm
- Max. machinable area for enclosures
- Width: 1,200 mm
Height: 1,600 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 2,300 kg
- Gross weight
- 2,720 kg
- Customs tariff number
- 84596110
- EAN
- 4028177971448