- Article no.:
- AS 4050036
- Benefits
- Reduces vibrations in panel machining
- Extended service life of processing tools
- Prevents large enclosure panels from bulging to ensure precise machining
- Fixing of offcuts
- Technical specifications
- The dimensions of the clampable surface are tailored to each machine type.
- Supply includes
- 4 x vacuum support bolts
1 x vacuum system
1 x push button
Mounting Accessories
- Note
- The vacuum clamping system is not intended to replace the mechanical clamping system (cam clamps and clamping strips) but provides an additional clamping device to prevent bulging when clamping enclosure panels.
- Suitable for
- Perforex Milling Terminal MT 2101
- Perforex Milling Terminal MT 2101 S
- Perforex Milling Terminal MT 2201
- Perforex Milling Terminal MT 2201 S
- Perforex BC 1007 HS
- Perforex BC 1008 HS
- Packaging unit
- 1 pc(s).
- Net weight
- 8.5 kg
- Gross weight
- 9.5 kg
- Product description
-
The vacuum clamping system is an additional clamping device when processing workpieces.