- Article number:
- AS 4050.041
- Product description
- For optimal processing of workpieces at the Perforex machining center BC and Perforex Milling Terminal MT. Please indicate the serial number of your Perforex machine when ordering.
- Benefits
- Reduced vibration
- Faster feed rates of up to 1.5 m/min
- Low noise emissions
- Extended tool life
- Optimised handling with workpiece clamping
- Supply includes
- Brush Strips
Performance cutter Ø 6 mm - number milling cutter
- 10
- Number brush strips
- 22
- Suitable for Model No.
- 4050.101
- 4055.911
- Packaging unit
- 1 pc(s).
- Net weight
- 20.4 kg
- Gross weight
- 22 kg
- Customs tariff number
- 84669360
- EAN
- 4028177806634
- ECLASS 8.0
- 36609290
- Product description
- Performance package for Perforex machining centre
Performance package
Article number: AS 4050.041
Performance pack for optimized workpiece machining on the Perforex machining centre BC and Perforex Milling Terminal MT S.