- Article no.:
- AS 4050826
- Version
- ER25
- Product description
- Elastic collets to hold the drills for the Perforex machining center BC and Perforex Milling Terminal MT.
- Suitable for Ø
- 6.1 ‐ 7 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.16 kg
- Customs tariff number
- 84669360
- EAN
- 4028177704213
- ETIM 9
- EC003010
- ETIM 8
- EC003010
- ECLASS 8.0
- 36609207
- Product description
- Collet for drills, 7-6 mm, elastic