- Article no.:
- AS 4050.722
- Version
- Steel blade can be clamped axially or radially as required
Steel blade ground on both sides
B32P PVD TiN
- Product description
- Universal deburring tool for deburring drill holes and edges.
- Benefits
- Blade automatically adopts the optimal position
- Length-adjustable blade holder
- Easy to use
- Effortless deburring
- Ergonomically shaped handle
- Material
- Inside of handle: Hard plastic
Handle body: elastic, highly flexible plastic
Blade holder: steel
Blade: hardened steel blade with PVD TiN (titanium nitride) coating
- Color
- Handle: black and red
- Supply includes
- Handle
Blade holder
Including steel blade
- Handle dia.
- 28 mm
- Handle length
- 110 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.088 kg
- Customs tariff number
- 82055980
- EAN
- 4028177950436
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21040803
- Product description
-
Deburring cutter with blade holder and TiN-coated blade, blade sharpened on both sides