- Article no.:
- AS 4050060
- Version
- Pneumatic clamping device
- Product description
- Enables enclosures to be processed simultaneously in the cube machining area of the Perforex machining center BC and Perforex Milling Terminal MT.
- Possible number of terminal Boxes for parallel processing
- 3
- Note
- The use of the clamping frame (Model No. 4050.080) with the BC machining center (Model No. 4050.230) is only possible with the two-door variant.
- Suitable for Model No.
- 4050.101
- 4055.910
- 4055.911
- Suitable for
- Perforex BC 1001 HS
- Perforex MT 1101
- Perforex MT 1101 S
- Dimensions of clampable enclosures max.
- Width: 200 mm
Height: 300 mm
Depth: 300 mm
- Dimensions of clampable enclosures min.
- Width: 85 mm
Height: 70 mm
Depth: 70 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 25 kg
- Customs tariff number
- 84669360
- EAN
- 4028177804302
- ETIM 9
- EC003010
- ETIM 8
- EC003010
- ECLASS 8.0
- 36609190
- Product description
-
AS Multiple fastening, BC 1001, Clamping frame for several small enclosures, - 3 clamping positions in the frame, - Pneumatic clamping device, - Min. enclosure dimensions (W x H x D): 85 x 70 x 70 mm