Clamping frame

Article no.: AS 4050061

Parallel machining of enclosures in the machining area for cubic parts on the Perforex BC machining center and Perforex Milling Terminal MT for reduced setting-up time and increased productivity.

Article no.:
AS 4050061
Version
Pneumatic clamping device
Product description
Enables enclosures to be processed simultaneously in the cube machining area of the Perforex machining center BC and Perforex Milling Terminal MT.
Possible number of terminal Boxes for parallel processing
4
Note
The use of the clamping frame (Model No. 4050.080) with the BC machining center (Model No. 4050.230) is only possible with the two-door variant.
Suitable for Model No.
4050.107
4050.108
4050.230
4055.920
4055.921
4055.925
4055.926
Suitable for
Perforex BC 1007 HS
Perforex BC 1008 HS
Perforex BC 2014 HS
Perforex MT 2101
Perforex MT 2101 S
Perforex MT 2201
Perforex MT 2201 S
Dimensions of clampable enclosures max.
Width: 200 mm
Height: 300 mm
Depth: 300 mm
Dimensions of clampable enclosures min.
Width: 90 mm
Height: 70 mm
Depth: 70 mm
Packaging unit
1 pc(s).
Net weight
25 kg
Gross weight
25 kg
Customs tariff number
84669360
EAN
4028177804319
ETIM 9
EC003010
ETIM 8
EC003010
ECLASS 8.0
36609190
Product description
AS Multiple fastening, BC 1007/1008/2014, Clamping frame for several small enclosures, - 4 clamping positions in the frame, - Pneumatic clamping device, - Min. enclosure dimensions (W x H x D): 90 x 70 x 70 mm