- Article no.:
- AS 4050081
- Version
- Pneumatic clamping device
- Product description
- Enables enclosures to be processed simultaneously in the cube machining area of the Perforex machining center BC and Perforex Milling Terminal MT.
- Possible number of terminal Boxes for parallel processing
- 4
- Note
- The use of the clamping frame (Model No. 4050.080) with the BC machining center (Model No. 4050.230) is only possible with the two-door variant.
- Suitable for Model No.
- 4050.108
- 4050.230
- 4055.925
- 4055.926
- Suitable for
- Perforex BC 1008 HS
- Perforex BC 2014 HS
- Perforex MT 2201
- Perforex MT 2201 S
- Dimensions of clampable enclosures max.
- Width: 400 mm
Height: 400 mm
Depth: 400 mm
- Dimensions of clampable enclosures min.
- Width: 150 mm
Height: 150 mm
Depth: 80 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 25 kg
- Customs tariff number
- 84669360
- EAN
- 4028177804500
- ETIM 9
- EC003010
- ETIM 8
- EC003010
- ECLASS 8.0
- 36609190
- Product description
-
AS Multiple fastening, BC 1008/2014, Clamping frame for several small enclosures, - 4 clamping positions in the frame, - Pneumatic clamping device, - Min. enclosure dimensions (W x H x D): 150 x 150 x 80mm