Busbar fastener

Article number: AS 4050.064

For simple tensioning of copper bars/busbars on the Perforex BC machining center and Perforex Milling Terminal MT.

Article number:
AS 4050.064
Version
Long copper rails can be clamped up to 2,000 mm
Machinable length with 5 mm thickness
100 ‐ 2,200 mm
Machinable height (max.)
10 ‐ 100 mm
Machinable length with 10 mm thickness
100 ‐ 2,200 mm
Suitable for Model No.
4050.101
4055.910
4055.911
Packaging unit
1 pc(s).
Net weight
10 kg
Gross weight
10 kg
Customs tariff number
84669360
EAN
4028177804340
ETIM 9
EC003010
ETIM 8
EC003010
ECLASS 8.0
36609190
Product description
AS Power rail support, BC 1001, For easy clamping and machining of busbars., - 1 clamping position, - L (5mm) = 100 - 2200mm, - L (10 mm) = 100 - 2200mm