- Article number:
- AS 4050.874
- Product description
- Suction hose for suctioning shavings at the Perforex machining center BC and Perforex Milling Terminal MT.
- Length
- 13 m( 512 ˝ )
- Suitable for Model No.
- 4050.107
- Dimensions
- Length: 13 m( Length: 512 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.7 kg
- Gross weight
- 4.22 kg
- Customs tariff number
- 85087000
- EAN
- 4028177704695
- ECLASS 8.0
- 36609190
Plastic suction hose
Article number: AS 4050.874
Suction hose for suctioning shavings at the Perforex machining center BC and Perforex Milling Terminal MT.