- Article number:
- AS 4050.059
- Version
- Machine thread tap set M12
- Product description
- Tool set for introducing threaded holes. Complementary tool for Perforex machining center BC and Perforex Milling Terminal MT.
- Supply includes
- 2 x Tool holder SK30 ER25
1 x Collet, taps, M12
1 x Collet, drills, suitable for 11 - 10 mm
1 x Twist drill, 10.5 mm
1 x Machine thread tap set M12
- Suitable for Model No.
- 4050107
- 4050108
- 4050230
- Workable material
- Steel
- Stainless steel
- Aluminum
- Plastic
- Packaging unit
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.5 kg
- Customs tariff number
- 82077037
- EAN
- 4028177938960
- ETIM 9
- EC002155
- ETIM 8
- EC002155
- ECLASS 8.0
- 36609208
- Product description
-
AS M12 Thread taps set, Complete set incl. 2x tool holders, 2x collets, 1x drill, and 1x thread, cutter.