- Article no.:
- AS 4050805
- Version
- HSS
TiN coating - Product description
- Machine twist drill for Perforex machining center BC and Perforex Milling Terminal MT.
- Diameter
- 6 mm( 0.24 ˝ )
- Workable material
- Steel
- Stainless steel
- Aluminum
- Plastic
- Copper
- Packaging unit
- 10 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.186 kg
- Customs tariff number
- 82051000
- EAN
- 4028177704008
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609207
- Product description
- Drill A002- 6,0mm