- Article number:
- AS 4050.806
- Version
- HSS
TiN coating - Product description
- Machine twist drill for Perforex machining center BC and Perforex Milling Terminal MT.
- Diameter
- 6.8 mm( 0.27 ˝ )
- Workable material
- Steel
- Stainless steel
- Aluminum
- Plastic
- Copper
- Packaging unit
- 10 pc(s).
- Net weight
- 0.22 kg
- Gross weight
- 0.234 kg
- Customs tariff number
- 82051000
- EAN
- 4028177704015
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609207
- Product description
- Drill A002- 6,8mm