- Article no.:
- AS 4050817
- Version
- HSSE-V3
Vaporized
For through-hole threads
Shape B with spiral point
High-performance steel with proportion of vanadium
- Product description
- Machine tap for Perforex machining center BC and Perforex Milling Terminal MT.
- Dimensions
- Thread: M12
- Workable material
- Steel
- Stainless steel
- Aluminum
- Plastic
- Packaging unit
- 3 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.182 kg
- Customs tariff number
- 82051000
- EAN
- 4028177704121
- ETIM 9
- EC002155
- ETIM 8
- EC002155
- ECLASS 8.0
- 36609208
- Product description
-
Machine thread tap M12, packs of 3