Headed dowel

Article no.: AS 4050664

Spare support bolts for Perforex machining centers BC and Perforex Milling Terminals MT S.

Article no.:
AS 4050664
Version
adjustable
Dimensions
Length: 78 mm
( Length: 3.07 ˝ )
Packaging unit
1 pc(s).
Net weight
0.8 kg
Gross weight
1 kg
Customs tariff number
73181535
EAN
4028177964341
ETIM 9
EC002334
ETIM 8
EC002334
ECLASS 8.0
36609190
Product description
AS swivel support bolt MT/BC, with integrated component clamping