Headed dowel

Article no.: AS 4050842

Spare support bolts for Perforex machining centers BC and Perforex Milling Terminals MT S.

Article no.:
AS 4050842
Version
Internal thread
Product description
Replacement support bolt for Perforex machining center BC and Perforex Milling Terminal MT.
Suitable for Model No.
4050.107
4050.108
Dimensions
Length: 78 mm
( Length: 3.07 ˝ )
Packaging unit
10 pc(s).
Net weight
0.51 kg
Gross weight
0.61 kg
Customs tariff number
73181535
EAN
4028177704374
ETIM 9
EC002334
ETIM 8
EC002334
ECLASS 8.0
36609190
Product description
Support Peg, 78mm