Circular thread milling cutter

Article no.: AS 4050.887

Millling cutter for cutting metric threads for the Perforex machining center BC and Perforex Milling Terminal MT.

Article no.:
AS 4050.887
Product description
Milling cutter for cutting metric threads for the Perforex machining center BC and Perforex Milling Terminal MT.
Technical specifications
Shaft diameter 12 mm
Cutting diameter 10 mm
Pitch 1.5 mm
Flank angle 60°
Cutting length 20 mm
Total length 85 mm
For thread
M12 - M64
Standards
DIN 13-1 metric ISO thread
Workable material
Steel
Stainless steel
Cast aluminum
Plastic
Copper
Packaging unit
1 pc(s).
Net weight
0.05 kg
Gross weight
0.05 kg
Customs tariff number
82077031
EAN
4028177805286
ETIM 9
EC000945
ETIM 8
EC000945
ECLASS 8.0
36609211
Product description
Circular thread milling cutter, 10x1.5, 12 mm