Minimum quantity of lubricating oil

Article no.: AS 4050894

Minimum quantity lubricating oil for tool lubrication at the Perforex machining center BC, Perforex Milling Terminal MT and Perforex Lasercenter LC.

Article no.:
AS 4050894
Product description
Minimum quantity lubricating oil for tool lubrication at the Perforex machining center BC, Perforex Milling Terminal MT and the Perforex Lasercenter LC.
Content
3 l
Oil (type)
MK 200
Packaging unit
1 pc(s).
Net weight
2.8 kg
Gross weight
2.92 kg
Customs tariff number
34031910
EAN
4028177944534
ETIM 9
EC002757
ETIM 8
EC002757
ECLASS 8.0
36609190
Product description
Minimal quantity lubrication oil for tool lubrication in Perforex machining centres BC and laser centres LC
Data sheets
Safety data sheet