- Article no.:
- AS 4050665
- Version
- Suction hose with smooth interior wall
- Product description
- Suction hose for suctioning shavings at the Perforex machining center BC and Perforex Milling Terminal MT.
- Supply includes
- Adapter for industrial vacuum cleaner
- Length
- 15 m( 591 ˝ )
- Note on Model No.:
- Suitable for retrofitting
- Suitable for Model No.
- 4050101
- 4050107
- 4050108
- 4050230
- Dimensions
- Length: 15 m( Length: 591 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 6.5 kg
- Gross weight
- 6.66 kg
- Customs tariff number
- 85087000
- EAN
- 4028177964334
- ECLASS 8.0
- 36609190
- Product description
- AS suction hose, smooth with adapter, including mounting material for original suction cup