Standard cutter

Article no.: AS 4050.818

Steel/stainless steel cutter for Perforex machining center BC and Perforex Milling Terminal MT.

Article no.:
AS 4050.818
Version
Triple cutter
HSS Co8
TiAIN coating
Product description
Steel/stainless steel cutter for Perforex machining center BC and Perforex Milling Terminal MT.
Diameter
6 mm
( 0.24 ˝ )
Standards
DIN 844
Workable material
Carbon steel
Stainless steel
Packaging unit
10 pc(s).
Net weight
0.12 kg
Gross weight
0.131 kg
Customs tariff number
82077031
EAN
4028177704138
ETIM 9
EC000945
ETIM 8
EC000945
ECLASS 8.0
36609211
Product description
Standard milling bit, 6mm