Laser center Perforex LC 3030

Article no.: AS 4050335

Perforex laser centers are specifically developed for the automated mechanical modification of standard enclosures. The Perforex LC specialises in 3D laser machining of cubes and contactless, low-vibration machining. Machining of mounting plates including tapped holes

Article no.:
AS 4050335
Version
USA version
Product description
Perforex laser centers are specifically developed for the automated mechanical modification of standard enclosures. The Perforex LC specializes in the 3D laser machining of cubes in a contact-free and low-vibration manner. Machining of mounting plates including threaded holes is possible.
Benefits
3D cube machining without repositioning the workpiece
No tarnishing or discolouration of the cut edges when machining stainless steel
Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
Product spectrum from compact to large enclosures
Contactless and low-vibration machining without tool wear
No clamping of workpieces required
With stainless steel, work is completed 20 times faster than in the usual milling process
Ergonomic working due to extendible contact surface for enclosure and panel machining
Simultaneous machining of 5 surfaces
Technical specifications
Laser pointer (auxiliary laser) beam power, laser class 1
Very narrow cutting width of just 0.3 mm (approx.)
Class 4 laser
Supply includes
Laser center
Compressor
Machine housing
Filter system
Control unit
Workable material
Stainless steel
Carbon steel
Aluminum
Machine controller
Workshop programming
Security
Safety housing for compliance with laser class 1. May be operated by properly trained personnel, no laser specialist required.
Security door
Interfaces
Eplan Pro Panel
Transfer of DXF formats
Rittal Configuration System
Note
Roof mounting (4050.317) of the machine housing is mandatory if the machine is visible from above.
An on-site inspection by a Rittal specialist is required for selection and determination of the laser version.
We reserve the right to make technical modifications
Support area
Width: 3,900 mm
Height: 3,800 mm
Depth: 10,500 mm
( Width: 154 ˝
Depth: 413 ˝ )
Radiant power max.
300 W (CW) or 3000 W (pulse)
Pulse energy (max.)
30 J
Max. pulse duration
50 µs at 300 W output
Wavelength
1,070 nm
Max. material thickness that can be machined for sheet steel
3 mm
Max. material thickness that can be machined for stainless steel
3 mm
Max. machinable material thickness, aluminum
3 mm
Control voltage (DC)
24 V
Rated power
3 kW
Rated operating voltage
400 V, 3~, 60 Hz
Max. machinable area of cubes
Width: 1,200 mm
Height: 800 mm
Depth: 2,250 mm
Packaging unit
1 pc(s).
Net weight
4,500 kg
Gross weight
4,500 kg
Customs tariff number
84561190
EAN
4028177957541
ECLASS 8.0
36620404