- Article no.:
- AS 4055.700
- Version
- Electrical protractor
Length stop
Mandrel R10
Bending die
- Product description
- The bending and hole punching unit from the CW 120-S product range is suitable for bending and punching busbars. Round holes and slots can be punched. The bending and hole-punching unit can simply be placed on a workbench.
- Benefits
- High level of bending and punching accuracy
- Simple tool change
- Material thickness:
- 12 mm( 0.47 ˝ )
- Stamping/material width (max.)
- 120 mm
- Bending/Leg length (min.)
- 50 mm
- U-Bend (min.)
- 100 mm
- Z-Bend (min.)
- 72 mm
- Bending angle (max.)
- 90 °
- Note
- Leg length at a Z-bend depends on the material thickness
- Bending (max.)
- 120 x 12 mm
- Stamping (max.)
- 6.6 x 21.5 mm
- Machine dimensions
- Width: 700 mm
Height: 410 mm
Depth: 461 mm
- Support area
- Width: 756 mm
Height: 426 mm
Depth: 461 mm( Width: 29.8 ˝
Depth: 18.1 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 64.5 kg
- Gross weight
- 67.5 kg
- Customs tariff number
- 84624900
- EAN
- 4028177920668
- ETIM 9
- EC004303
- ETIM 8
- EC004303
- ECLASS 8.0
- 36600804
- Product description
-
CW 120 – S stationary busbar bending and hole-punching unit. The bending and hole-punching unit in the CW 120 – S product series is ideal for bending and punching busbars. It supports the punching of round holes and slots.